background-waves

CNN500E

Product Status| Activei

CNN500E

80 VDC 500 AMP FORK LIFT FUSE | Series: CNNE
info

CNN_E fuses are rated for applications up to 80 VDC. As fork lift trucks and electrical vehicle system voltages increase, circuit protection needs to be rated higher than the standard CNN products to handle the increased voltage. The CNN_E is considered very fast-acting for quicker reaction time.

PropertyValue
Current Rating (Continuous) in Amps
500
Opening
Very Fast-Acting (FF)
Voltage Rating (V)
80
Amp Code (Part Number)
500
  • 80 V dc protection
  • Window shows fuse status
  • 2.5 kA interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

CNN500E Applications

Highlights Section

  • Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move
  • hazardous materials.

CNN500E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0CNN500E.V80 VDC 500 AMP FORK LIFT FUSERoHS7/10/2012Pb-Free7/10/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.