SAO

SAO001

  • Electrical Characteristics
    • Catalog # SAO001
    • Ampere Rating (A) 1
    • Max Amps 1
    • Misc Cat Plug Fuse Adapters
    • Mount Method Adapter
    • Holder Family Other Products
    • Fuse Type Type S Plug