SAO

SAO030

  • Electrical Characteristics
    • Catalog # SAO030
    • Ampere Rating (A) 30
    • Max Amps 30
    • Misc Cat Plug Fuse Adapters
    • Mount Method Adapter
    • Holder Family Other Products
    • Fuse Type Type S Plug