SAO

SAO03.2

  • Electrical Characteristics
    • Catalog # SAO03.2
    • Ampere Rating (A) 3.2
    • Max Amps 3.2
    • Misc Cat Plug Fuse Adapters
    • Mount Method Adapter
    • Holder Family Other Products
    • Fuse Type Type S Plug