SAO

SAO1.25

  • Electrical Characteristics
    • Catalog # SAO1.25
    • Ampere Rating (A) 1.25
    • Max Amps 1.25
    • Misc Cat Plug Fuse Adapters
    • Mount Method Adapter
    • Holder Family Other Products
    • Fuse Type Type S Plug