PSR Flush End Series High-Speed Square Body Fuses

PSR030FS0160

  • Electrical Characteristics
    • Catalog # PSR030FS0160
    • Ampere Rating (A) 160
    • Interrupting Rating 200kA@700VAC
    • Opening Very Fast-Acting (FF)
    • Case Size 30