PSR Series High-Speed Square Body Fuses

PSR033FL0700

  • Electrical Characteristics
    • Catalog # PSR033FL0700
    • Ampere Rating (A) 700
    • Interrupting Rating 200kA@700VAC
    • Opening Very Fast-Acting (FF)
    • Case Size 33