PSR Series High-Speed Square Body Fuses

PSR070FS0063

  • Electrical Characteristics
    • Catalog # PSR070FS0063
    • Ampere Rating (A) 063
    • Interrupting Rating 100kA@1300VAC
    • Opening Very Fast-Acting (FF)
    • Case Size 70