background-waves

SPF008S

Product Status| Activei

SPF008S

1000 VDC 8 AMP MIDGET FUSE SILVER PLATED | Series: SPFS
info
The SPF Solar Protection Fuse series has been specifically designed for the protection of photovoltaic (PV) systems.This family of Midget style fuses (10 x 38 mm) can safely protect PV modules and conductors from reverse overcurrent conditions. As PV systems have grown in size, so have the corresponding voltage requirements. This increase in system voltage has typically been intended to minimize power loss associated with long conductor runs. Standard circuit protection devices are not designed to completely protect photovoltaic panels. However, the SPF series is UL Listed to safely interrupt faulted circuits up to this demanding voltage level.

Recommended Fuse Holders
LPHV Series 1000 Vdc Dead-Front

PropertyValue
Current Rating (Continuous) in Amps
8
Interrupting Rating
20 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1000
Size
Midget
Body Material
Melamine
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1000
Mounting Method
Fuse Block, Fuse Holder
PG Holder
LPHV Series
  • UL248-19 Listed
  • Meets IEC 60269-6 performance requirements for 1-25 A
  • Current ratings from 1 A to 30 A
  • 20 kA interrupting rating

SPF008S Applications

Highlights Section

  • Inverters
  • Combiner boxes
  • Battery charge controllers

SPF008S Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0SPF008.HXS1000 VDC 8 AMP MIDGET FUSE SILVER PLATEDRoHS2/13/2009Pb-Free2/13/2009No
0SPF008.TXS1000 VDC 8 AMP MIDGET FUSE SILVER PLATEDRoHS2/13/2009Pb-Free2/13/2009No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.