background-waves

SPXC02.5-S

Product Status| Activei

SPXC02.5-S

1500 VDC 2.5A PHOTOVOLTAIC FUSE SLVR | Series: SPXC S
info
The Littelfuse SPXC-S silver plated solar string fuse is designed specifically for 1-4 A 1500 Vdc applications.
PropertyValue
Current Rating (Continuous) in Amps
2.5
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block

SPXC02.5-S Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXC02.5LXS1500 VDC 2.5A PHOTOVOLTAIC FUSE SLVR
SPXC02.5TXS1500 VDC 2.5A PHOTOVOLTAIC FUSE SLVR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.