background-waves

SPXC002-R

Product Status| Activei

SPXC002-R

1500VDC 2A PV FUSE WITH LEADS | Series: SPXC
info
The Littelfuse SPXC solar string fuse is designed specifically for 1-4 A 1500 Vdc applications.
PropertyValue
Current Rating (Continuous) in Amps
2
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
2
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
PCB Mount

SPXC002-R Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXC002.HXR1500VDC 2A PV FUSE WITH LEADSRoHS10/17/2018Pb-Free10/17/2018Pdf IconCoC_RoHS10_SPXC002.HXRYes10/17/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.