background-waves

SPXC003

Product Status| Activei

SPXC003

1500 VDC 3A PHOTOVOLTAIC FUSE | Series: SPXC
info
The Littelfuse SPXC solar string fuse is designed specifically for 1-4 A 1500 Vdc applications.
PropertyValue
Current Rating (Continuous) in Amps
3
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block

SPXC003 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXC003.L1500 VDC 3A PHOTOVOLTAIC FUSE
SPXC003.T1500 VDC 3A PHOTOVOLTAIC FUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.