background-waves

SPXI003-B

Product Status| Activei

SPXI003-B

1500 VDC 3A INLINE MIDGET FUSE 8AWG | Series: SPXI
info
PropertyValue
Current Rating (Continuous) in Amps
3
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
3
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
In-Line

SPXI003-B Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXI003.LXB1500 VDC 3A INLINE MIDGET FUSE 8AWG
SPXI003.TXB1500 VDC 3A INLINE MIDGET FUSE 8AWG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.