background-waves

SPXI005-B

Product Status| Activei

SPXI005-B

1500 VDC 5A INLINE MIDGET FUSE 8AWG | Series: SPXI
info

The Littelfuse SPXI solar fuse is designed to integrate into an in-line assembly within a wire harness. The fuse provides photovoltaic (PV) protection that meets UL 248-19 for photovoltaic applications. The SPXI can be electrically insulated by either overmolding or using heat-shrink.

PropertyValue
Current Rating (Continuous) in Amps
5
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
5
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
In-Line
  • UL 248-19 Recognized
  • 50 kA interrupting rating
  • No fuse holder required

SPXI005-B Applications

Highlights Section

  • Photovoltaic high-capacity homerun, truck harness, and wire harness

SPXI005-B Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXI005.LXB1500 VDC 5A INLINE MIDGET FUSE 8AWG
SPXI005.TXB1500 VDC 5A INLINE MIDGET FUSE 8AWG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.