background-waves

SPXV012

Product Status| Activei

SPXV012

1500 VDC 12 AMP PHOTOVOLTAIC FUSE | Series: SPXV
info

The Littelfuse SPXV solar string fuse is designed specifically for 1–60 A 1500 V dc applications.

PropertyValue
Current Rating (Continuous) in Amps
12
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
12
Body Material
Melamine
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block
  • UL 248-19 Listed
  • 50 kA interrupting rating

SPXV012 Applications

Highlights Section

  • Inverters
  • Combiner boxes

SPXV012 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXV012.L1500 VDC 12 AMP PHOTOVOLTAIC FUSERoHS7/12/2015Pb-Free7/12/2015
SPXV012.T1500 VDC 12 AMP PHOTOVOLTAIC FUSERoHS7/12/2015Pb-Free7/12/2015Pdf IconCoC_RoHS10_SPXV012.TYes7/12/2015Pdf IconIPC_SPXV012.T

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.