background-waves

SPXV016

Product Status| Activei

SPXV016

1500 VDC 16 AMP PHOTOVOLTAIC FUSE | Series: SPXV
info

The Littelfuse SPXV solar string fuse is designed specifically for 1–60 A 1500 V dc applications.

PropertyValue
Current Rating (Continuous) in Amps
16
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
16
Body Material
Melamine
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block
  • UL 248-19 Listed
  • 50 kA interrupting rating

SPXV016 Applications

Highlights Section

  • Inverters
  • Combiner boxes

SPXV016 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXV016.L1500 VDC 16 AMP PHOTOVOLTAIC FUSE
SPXV016.T1500 VDC 16 AMP PHOTOVOLTAIC FUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.