background-waves

SPXV030-M

Product Status| Activei

SPXV030-M

1500 VDC 30A CYL COMPACT FUSE-10 PACK | Series: SPXV
info

The Littelfuse SPXV solar string fuse is designed specifically for 1–60 A 1500 V dc applications.

PropertyValue
Current Rating (Continuous) in Amps
30
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
30
Body Material
Melamine
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block
  • UL 248-19 Listed
  • 50 kA interrupting rating

SPXV030-M Applications

Highlights Section

  • Inverters
  • Combiner boxes

SPXV030-M Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXV030.LXM1500 VDC 30A CYL COMPACT FUSE-50 PACKRoHS7/8/2021Pb-Free7/8/2021Pdf IconCoC_RoHS10_SPXV030.LXM
SPXV030.TXM1500 VDC 30A CYL COMPACT FUSE-10 PACKRoHS10/29/2020Pb-Free10/29/2020Pdf IconCoC_RoHS10_SPXV030.TXM
SPXV032.LXM1500 VDC 32A CYL COMPACT FUSE-50 PACKRoHS2/19/2020Pb-Free2/19/2020Pdf IconCoC_RoHS10_SPXV032.LXMPdf IconREACH205_Declaration_SPXV032.LXMDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.