background-waves

SPXVS030

Product Status| Obsoletei

SPXVS030

1500VDC 30A PHOTOVOLTAIC FUSE SLVR PLTD | Series: SPXVS
info
PropertyValue
Current Rating (Continuous) in Amps
30
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
30
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
1500
Mounting Method
Fuse Block
PG Holder
LPXV Series

SPXVS030 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPXV030.LXS1500VDC 30A PHOTOVOLTAIC FUSE SLVR PLTDRoHS7/12/2015Pb-Free7/12/2015
SPXV030.TXS1500VDC 30A PHOTOVOLTAIC FUSE SLVR PLTDRoHS7/12/2015Pb-Free7/12/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.