TLS Series - Littelfuse TLS Fuses Offer Superior Protection for Telecommunications Systems

Series: TLS
Littelfuse-tls-50a-lsa-ar.jpg
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TLS series fuses are specifically designed for the protection of telecommunications equipment. TLS fuses have been engineered to operate up to 170 V dc to provide current-limiting, short-circuit protection of cables and components found in the dc power distribution circuits of telecommunications systems. The compact design and multiple mounting configurations of the TLS series allow it to be used in a variety of applications. Mounting configurations include cartridge, vertical, leaded, bolt-in, or solder type. These fuses are also RoHS compliant.

Features

  • Compact design
  • Current-limiting
  • Multiple mounting options
  • RoHS compliant

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVDC (V)StockSamplesCompare
TLS0011100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS001L1100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS001LB1100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS001LS1100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS001LSA1100 kA @ 170 VdcFast-Acting (F)170Check
TLS001V1100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS0022100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS002L2100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS002LB2100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS002LS2100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS002LSA2100 kA @ 170 VdcFast-Acting (F)170Check
TLS002V2100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS0033100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS003L3100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS003LB3100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS003LS3100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS003LSA3100 kA @ 170 VdcFast-Acting (F)170Check
TLS003V3100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS0055100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS005L5100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS005LB5100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS005LS5100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS005LSA5100 kA @ 170 VdcFast-Acting (F)170Check
TLS005V5100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS0066100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS006L6100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS006LB6100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS006LS6100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS006LSA6100 kA @ 170 VdcFast-Acting (F)170Check
TLS006V6100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS01010100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS010L10100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS010LB10100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS010LS10100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS010LSA10100 kA @ 170 VdcFast-Acting (F)170Check
TLS010V10100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS01515100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS015L15100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS015LB15100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS015LS15100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS015LSA15100 kA @ 170 VdcFast-Acting (F)170Check
TLS015V15100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS02020100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS020L20100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS020LB20100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS020LS20100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS020LSA20100 kA @ 170 VdcFast-Acting (F)170Check
TLS020V20100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS02525100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS025L25100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS025LB25100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS025LS25100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS025LSA25100 kA @ 170 VdcFast-Acting (F)170Check
TLS025V25100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS03030100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS030L30100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS030LB30100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS030LS30100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS030LSA30100 kA @ 170 VdcFast-Acting (F)170Check
TLS030V30100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS03535100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS035L35100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS035LB35100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS035LR35100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS035LS35100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS035LSA35100 kA @ 170 VdcFast-Acting (F)170Check
TLS035LSE35100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS035V35100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS04040100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040L40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040LB40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040LR40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040LS40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040LSA40100 kA @ 170 VdcFast-Acting (F)170Check
TLS040LSE40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040MB40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS040V40100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS05050100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050L50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050LB50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050LR50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050LS50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050LSA50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050LSE50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS050V50100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS06060100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS060L60100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS060LB60100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS060LR60100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS060LS60100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS060LSA60100 kA @ 170 VdcFast-Acting (F)170Check
TLS060LSE60100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS060V60100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS07070100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS070L70100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS070LB70100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS070LR70100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS070LS70100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS070LSA70100 kA @ 170 VdcFast-Acting (F)170Check
TLS070LSE70100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS070V70100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS08080100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS080L80100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS080LB80100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS080LR80100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS080LS80100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS080LSA80100 kA @ 170 VdcFast-Acting (F)170Check
TLS080LSE80100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS080V80100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS09090100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS090L90100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS090LB90100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS090LR90100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS090LS90100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS090LSA90100 kA @ 170 VdcFast-Acting (F)170Check
TLS090LSE90100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS090V90100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100L100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100LB100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100LR100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100LS100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100LSA100100 kA @ 170 VdcFast-Acting (F)170Check
TLS100LSE100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS100V100100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS110110100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS110LR110100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS110LSE110100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS125125100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS125LR125100 kA @ 170 VdcFast-Acting (F)170CheckOrder
TLS125LSE125100 kA @ 170 VdcFast-Acting (F)170CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0TLS001.T FUS 170 VDC F/A TELE-GARD 1A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS001.T REACH205_Declaration_0TLS001.T No
Does not Contain
0TLS001.TXL FUS 170 VDC F/A TELE-GARD 1A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS001.TXLB FUS 170VDC F/A TELE-GARD 1A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS001.TXLS FUS 170 VDC F/A TELECOM 1A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS001.TXV FUS 170VDC F/A TELE-GARD 1A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS002.T FUS 170VDC F/A TELE-GARD 2A RoHS No 08/22/2005 PbFree No 08/22/2005 No
10/30/2018
0TLS002.TXL FUS 170VDC F/A TELE-GARD 2A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005
0TLS002.TXLB FUS 170VDC F/A TELE-GARD 2A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS002.TXLS FUS 170 VDC F/A TELECOM 2A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS002.TXV FUS 170VDC F/A TELE-GARD 2A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS003.T FUS 170 VDC F/A TELE-GARD 3A RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS003.TXL FUS 170 VDC F/A TELE-GARD 3A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS003.TXLB FUS 170VDC F/A TELE-GARD 3A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS003.TXLS FUS 170 VDC F/A TELECOM 3A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS003.TXV FUS 170VDC F/A TELE-GARD 3A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS005.T FUS 170 VDC F/A TELE-GARD 5A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS005.T REACH191_Declaration_0TLS005.T No
Does not Contain
0TLS005.TXL FUS 170 VDC F/A TELE-GARD 5A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS005.TXLB FUS 170VDC F/A TELE-GARD 5A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS005.TXLS FUS 170 VDC F/A TELECOM 5A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS005.TXV FUS 170VDC F/A TELE-GARD 5A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS006.T FUS 170 VDC F/A TELE-GARD 6A RoHS No 08/22/2005 PbFree No 08/22/2005 REACH181_Declaration_0TLS006.T No
Does not Contain
0TLS006.TXL FUS 170 VDC F/A TELE-GARD 6A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS006.TXLB FUS 170VDC F/A TELE-GARD 6A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS006.TXLS FUS 170 VDC F/A TELECOM 6A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS006.TXV FUS 170VDC F/A TELE-GARD 6A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS010.T FUS 170 VDC F/A TELE-GARD 10A RoHS No 08/22/2005 PbFree No 08/22/2005 REACH181_Declaration_0TLS010.T No
Does not Contain
0TLS010.TXL FUS 170 VDC F/A TELE-GARD 10A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS010.TXLB FUS 170VDC F/A TELE-GARD 10A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS010.TXLS FUS 170 VDC F/A TELECOM 1A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS010.TXV FUS 170VDC F/A TELE-GARD 10A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS015.T FUS 170 VDC F/A TELE-GARD 15A RoHS No 08/22/2005 PbFree No 08/22/2005 REACH181_Declaration_0TLS015.T No
Does not Contain
0TLS015.TXL FUS 170 VDC F/A TELE-GARD 15A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS015.TXLB FUS 170VDC F/A TELE-GARD 15A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS015.TXLS FUS 170 VDC F/A TELECOM 15A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS015.TXV FUS 170VDC F/A TELE-GARD 15A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS020.T FUS 170 VDC F/A TELE-GARD 20A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS020.T REACH197_Declaration_0TLS020.T No
Does not Contain
0TLS020.TXL FUS 170 VDC F/A TELE-GARD 20A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS020.TXL REACH205_Declaration_0TLS020.TXL No
Does not Contain
0TLS020.TXLB FUS 170VDC F/A TELE-GARD 20A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS020.TXLS FUS 170 VDC F/A TELECOM 20A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS020.TXV FUS 170VDC F/A TELE-GARD 20A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS025.T FUS 170 VDC F/A TELE-GARD 25A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS025.T REACH181_Declaration_0TLS025.T No
Does not Contain
0TLS025.TXL FUS 170 VDC F/A TELE-GARD 25A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS025.TXL REACH201_Declaration_0TLS025.TXL No
Does not Contain
0TLS025.TXLB FUS 170VDC F/A TELE-GARD 25A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS025.TXLS FUS 170 VDC F/A TELECOM 1A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS025.TXV FUS 170VDC F/A TELE-GARD 25A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS030.T FUS 170 VDC F/A TELE-GARD 30A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS030.T REACH191_Declaration_0TLS030.T No
Does not Contain
0TLS030.TXL FUS 170 VDC F/A TELE-GARD 30A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS030.TXLB FUS 170VDC F/A TELE-GARD 30A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS030.TXLS FUS 170 VDC F/A TELECOM 30A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS030.SLSA FUS 170 VDC F/A TELE-GARD 30A-W/EMR LDS RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS030.SLSA No
09/07/2017
0TLS030.TXV FUS 170VDC F/A TELE-GARD 30A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS035.T FUS 170VDC F/A TELE-GARD 35A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS035.T REACH205_Declaration_0TLS035.T No
Does not Contain
0TLS035.TXL FUS 170VDC F/A TELE-GARD 35A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS035.TXLB FUS 170VDC F/A TELE-GARD 35A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS035.TXLS FUS 170 VDC F/A TELECOM 35A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS035.TXV FUS 170VDC F/A TELE-GARD 35A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS040.T FUS 170 VDC F/A TELE-GARD 40A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS040.T No
0TLS040.TXL FUS 170 VDC F/A TELE-GARD 40A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS040.TXLB FUS 170VDC F/A TELE-GARD 40A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS040.TXLS FUS 170 VDC F/A TELECOM 40A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS040.TXLS REACH197_Declaration_0TLS040.TXLS Yes
08/06/2012
Does not Contain IPC_0TLS040.TXLS
0TLS040.TXMB Fus 170 VDC F/A Tek-Gard 40A Mid Mount RoHS No 07/11/2006 PbFree No 07/11/2006
0TLS040.TXV FUS 170VDC F/A TELE-GARD 40A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS040.TXV REACH205_Declaration_0TLS040.TXV No
08/06/2012
Does not Contain IPC_0TLS040.TXV
0TLS050.T FUS 170 VDC F/A TELE-GARD 50A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS050.T REACH197_Declaration_0TLS050.T No
Does not Contain
0TLS050.TXL FUS 170 VDC F/A TELE-GARD 50A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS050.TXL REACH205_Declaration_0TLS050.TXL No
Does not Contain
0TLS050.TXLB FUS 170VDC F/A TELE-GARD 50A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS050.TXLB REACH191_Declaration_0TLS050.TXLB
Does not Contain
0TLS050.TXLS FUS 170 VDC F/A TELECOM 50A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS050.TXLS REACH191_Declaration_0TLS050.TXLS No
08/06/2012
Does not Contain IPC_0TLS050.TXLS
0TLS050.SLSA FUS 170 VDC F/A TELE-GARD 50A-W/EMR LDS RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS050.SLSA REACH191_Declaration_0TLS050.SLSA No
11/25/2018
Does not Contain IPC_0TLS050.SLSA
0TLS050.TXV FUS 170VDC F/A TELE-GARD 50A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS050.TXV No
08/06/2012
IPC_0TLS050.TXV
0TLS060.T FUS 170 VDC F/A TELE-GARD 60A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS060.T REACH197_Declaration_0TLS060.T No
Does not Contain
0TLS060.TXL FUS 170 VDC F/A TELE-GARD 60A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS060.TXLB FUS 170VDC F/A TELE-GARD 60A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS060.TXLS FUS 170 VDC F/A TELECOM 60A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS060.TXLS REACH209_Declaration_0TLS060.TXLS No
08/06/2012
Does not Contain
0TLS060.TXV FUS 170VDC F/A TELE-GARD 60A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS060.TXV REACH191_Declaration_0TLS060.TXV No
08/06/2012
Does not Contain IPC_0TLS060.TXV
0TLS070.T FUS 170 VDC F/A TELE-GARD 70A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS070.T REACH197_Declaration_0TLS070.T No
Does not Contain
0TLS070.TXL FUS 170 VDC F/A TELE-GARD 70A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS070.TXLB FUS 170VDC F/A TELE-GARD 70A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS070.TXLS FUS 170 VDC F/A TELECOM 70A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS070.TXLS REACH209_Declaration_0TLS070.TXLS No
08/06/2012
Does not Contain
0TLS070.TXV FUS 170VDC F/A TELE-GARD 70A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS070.TXV REACH209_Declaration_0TLS070.TXV No
08/06/2012
Does not Contain IPC_0TLS070.TXV
0TLS080.T FUS 170VDC F/A TELE-GARD 80A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS080.T REACH205_Declaration_0TLS080.T No
Does not Contain
0TLS080.TXL FUS 170VDC F/A TELE-GARD 80A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS080.TXLB FUS 170VDC F/A TELE-GARD 80A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS080.TXLS FUS 170 VDC F/A TELE-GARD 80A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS080.TXV FUS 170VDC F/A TELEGARD 80A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS080.TXV REACH191_Declaration_0TLS080.TXV Yes
08/06/2012
Does not Contain IPC_0TLS080.TXV
0TLS090.T FUS 170 VDC F/A TELE-GARD 90A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS090.T REACH205_Declaration_0TLS090.T No
Does not Contain
0TLS090.TXL FUS 170VDC F/A TELE-GARD 90A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS090.TXLB FUS 170VDC F/A TELE-GARD 90A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
IPC_0TLS090.TXLB
0TLS090.TXLS FUS 170 VDC F/A TELE-GARD 90A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
08/06/2012
0TLS090.TXV FUS 170VDC F/A TELEGARD 90A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS090.TXV REACH205_Declaration_0TLS090.TXV No
02/21/2020
Does not Contain
0TLS100.T FUS 170 VDC F/A TELE-GARD 100A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS100.T REACH205_Declaration_0TLS100.T No
Does not Contain
0TLS100.TXL FUS 170VDC F/A TELE-GARD 100A PC MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS100.TXLB FUS 170VDC F/A TELE-GARD 100A BOLT-ON RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS100.TXLB REACH209_Declaration_0TLS100.TXLB Yes
08/06/2012
Does not Contain IPC_0TLS100.TXLB
0TLS100.TXLR FUS 170VDC F/A TELE-GARD 100A PCB BULK RoHS No 08/22/2005 PbFree No 08/22/2005 No
11/13/2019
0TLS100.TXLS FUS 170 VDC F/A TELE-GARD 100A PCB MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS100.TXLS REACH209_Declaration_0TLS100.TXLS No
08/06/2012
Does not Contain IPC_0TLS100.TXLS
0TLS100.TXV FUS 170VDC F/A TELEGARD 100A VERT-MOUNT RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS100.TXV REACH_SVHC Declaration_0TLS100.TXV No
08/06/2012
Does not Contain IPC_0TLS100.TXV
0TLS110.T FUS 170 VCD F/A TELE-GARD 110A RoHS No 08/22/2005 PbFree No 08/22/2005 No
0TLS110.TXLSE FUS 170VDC F/A TELE-GARD 110A PCB SPL RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS110.TXLSE REACH211_Declaration_0TLS110.TXLSE No
03/11/2021
Does not Contain IPC_0TLS110.TXLSE
0TLS125.T FUS 170 VCD F/A TELE-GARD 125A RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS125.T REACH205_Declaration_0TLS125.T No
Does not Contain
0TLS125.TXLSE FUS 170 VCD F/A TELE-GARD 125A PCB SPL RoHS No 08/22/2005 PbFree No 08/22/2005 CoC_RoHS10_0TLS125.TXLSE REACH201_Declaration_0TLS125.TXLSE No
06/08/2016
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.