Nano 2 Fuses

461

  • Electrical Characteristics
    • Catalog # 0461.500
    • VDC (V) 100
    • VAC (V) 600
    • Nominal Melting I2T (A2sec) 0.84
    • Resistance
      (Ω)
      0.56
    • Body Ceramic
    • MSL Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0461002
    • VDC (V) 100
    • VAC (V) 600
    • Nominal Melting I2T (A2sec) 17.5
    • Resistance
      (Ω)
      0.045
    • Body Ceramic
    • MSL Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 04611.25
    • VDC (V) 100
    • VAC (V) 600
    • Nominal Melting I2T (A2sec) 16.5
    • Resistance
      (Ω)
      0.104
    • Body Ceramic
    • MSL Level 1
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock Order Sample