background-waves

0454007.

Product Status| Activei

0454007.

Fuse 75V SB Nano2 RoHS 7A | Series: 454
info

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast-acting fuse to open.

PropertyValue
Voltage Rating (V)
60
Maximum AC Voltage (V)
72
Nominal Melting I2T (A2sec)
123.83
Resistance (Ω)
0.0105
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Marking Code
Black
Interrupt Amperage 1
50
Terminal Strength
> 2 lbs
Amp Code (Part Number)
7
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
60
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
72
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Amps Rate
7
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Time-Lag (Slo-Blo)
  • Small size
  • Wide range of current rating available (375 mA to 12 A)
  • Wide operating temperature range
  • Low temperature derating
  • RoHS compliant
  • Halogen-free

0454007. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0454007.MRFuse 75V SB Nano2 RoHS 7ARoHS9/1/1998NoPdf IconCoC_RoHS9_0454007.MRPdf IconREACH_SVHC Declaration (Contain)_0454007.MRContainsYes7/4/2012Pdf IconIPC_0454007.MR_0454007.NR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.