454

0454.750

  • Electrical Characteristics
    • Catalog # 0454.750
    • Ampere Rating (A) 0.75
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.904
    • Interrupting Rating 300A@32VDC
    • Marking Code LF T 750mA
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Moisture Sensitivity Level 1
    • Nominal Cold Resistance (Ohms) 0.36
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Package Size 6.10 x 2.69mm
    • VAC (V) 125
    • VDC (V) 125