Nano 2 Fuses

455

  • Electrical Characteristics
    • Catalog # 0455.400
    • Obsolete: 2007 -11-05
    • Amps (A) 0.4
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0795
    • Resistance
      (Ω)
      0.42
    • Interrupting Rating 50A@125VDC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code 400mA LF
    • MSL TBD
    • Opening Very Fast-Acting (FF)
    • Size 6.10 x 2.69mm
    • Check Stock Order Sample
    • Catalog # 0455.500
    • Obsolete: 2007 -11-05
    • Amps (A) 0.5
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.143
    • Resistance
      (Ω)
      0.305
    • Interrupting Rating 50A@125VDC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code 500mA LF
    • MSL TBD
    • Opening Very Fast-Acting (FF)
    • Size 6.10 x 2.69mm
    • Check Stock Order Sample
    • Catalog # 0455001
    • Obsolete: 2007 -11-05
    • Amps (A) 1
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.645
    • Resistance
      (Ω)
      0.078
    • Interrupting Rating 50A@125VDC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code 1A LF
    • MSL TBD
    • Opening Very Fast-Acting (FF)
    • Size 6.10 x 2.69mm
    • Check Stock Order Sample
    • Catalog # 045501.6
    • Obsolete: 2007 -11-05
    • Amps (A) 1.6
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 1.06
    • Resistance
      (Ω)
      0.0532
    • Interrupting Rating 50A@125VDC
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Marking Code 1.6A LF
    • MSL TBD
    • Opening Very Fast-Acting (FF)
    • Size 6.10 x 2.69mm
    • Check Stock Order Sample