Nano 2 Fuses

455

  • Electrical Characteristics
    • Catalog # 0455.400
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0795
    • Resistance
      (Ω)
      0.42
    • Body Ceramic
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Part Datasheet
    • Catalog # 0455.500
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.143
    • Resistance
      (Ω)
      0.305
    • Body Ceramic
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Part Datasheet
    • Catalog # 0455001
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.645
    • Resistance
      (Ω)
      0.078
    • Body Ceramic
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Part Datasheet
    • Catalog # 045501.6
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 1.06
    • Resistance
      (Ω)
      0.0532
    • Body Ceramic
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Part Datasheet