456SD

0456040.SD

  • Electrical Characteristics
    • Catalog # 0456040.SD
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 1700
    • Nominal Cold Resistance (Ohms) 0.0013
    • Opening Fast-Acting (F)
    • Breaking Capacity VDC 600A @ 75
    • Breaking Capacity VAC 100A @ 125
    • VAC (V) 125
    • VDC (V) 75
    • Partner ECAD Models 0456040.SD
    • Operating Temperature -55° to 125°C