Nano 2 Fuses

456SDE

  • Electrical Characteristics
    • Catalog # 0456040_
    • VDC (V) 80
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1700
    • Resistance
      (Ω)
      0.0013
    • Body Ceramic
    • Marking Code LF 40A
    • MSL Level 1
    • Nom
      Voltage
      Drop
      (mV)
      110
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0456050_
    • VDC (V) 80
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2700
    • Resistance
      (Ω)
      0.00105
    • Body Ceramic
    • Marking Code LF 50A
    • MSL Level 1
    • Nom
      Voltage
      Drop
      (mV)
      115
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0456060_
    • VDC (V) 80
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 4260
    • Resistance
      (Ω)
      0.00085
    • Body Ceramic
    • Marking Code LF 60A
    • Nom
      Voltage
      Drop
      (mV)
      106
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock