456SDE

0456050_

  • Electrical Characteristics
    • Catalog # 0456050_
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 2700
    • Marking Code LF 50A
    • Moisture Sensitivity Level Level 1
    • Nominal Voltage Drop (mV) 115
    • Nominal Cold Resistance (Ohms) 0.00105
    • Opening Fast-Acting (F)
    • Interrupt Current VDC 150A @ 250
    • VAC (V) 250
    • VDC (V) 80
    • Partner ECAD Models 0456050-
    • Operating Temperature -55° to 125°C