456SDE

0456060_

  • Electrical Characteristics
    • Catalog # 0456060_
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 4260
    • Marking Code LF 60A
    • Nominal Voltage Drop (mV) 106
    • Nominal Cold Resistance (Ohms) 0.00085
    • Opening Fast-Acting (F)
    • Interrupt Current VDC 150A @ 250
    • VAC (V) 250
    • VDC (V) 80
    • Partner ECAD Models 0456060-
    • Operating Temperature -55° to 125°C