background-waves

04611.25

Product Status| Activei

04611.25

TELELINK FUSE 600V RoHS 1.25A | Series: 461
info

The Littelfuse 461 Series TeleLink® surface mount, surge tolerant fuse, offers over-current protection for a wide range of telecom applications without requiring a series resistor. When used in conjunction with a Littelfuse SIDACtor® Transient Voltage Suppressor (TVS) or a GreentubeTM gas plasma arrestor, this combination provides a compliant solution for standards and recommendations such as GR-1089—Core, TIA-968-A, UL/EN/IEC 60950, and ITU K.20 and K.21. The coordination requirement contained in GR-1089—Core, and ITU K.20/21 may require a series impedance device.

PropertyValue
Voltage Rating (V)
100
Maximum AC Voltage (V)
600
Nominal Melting I2T (A2sec)
16.5
Resistance (Ω)
0.104
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
60
Terminal Strength
> 2 lbs
Peak Pulse Current lpp 10x160
160
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
100
Peak Pulse Current lpp 2x10
500
interrupt Voltage (V) -1
600
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Peak Pulse Current lpp 10x560
115
Peak Pulse Current Ipp 10x1000
100
Vibration
MIL-STD-202 Method 204 Test Condition D
  • RoHS compliant
  • Surface mount overcurrent protecting from power cross and allows compliance with lightning surges
  • Meets UL 60950 3rd Edition (formerly UL 1459) power cross requirements standalone
  • Designed to allow compliance with Bellcore/Telcordia GR-1089-CORE and FCC 47 part 68 Surge Specifications
  • Provides coordinated protection with Littelfuse SIDACtor® devices.
  • 2 A rating has improved temperature rise performance under 2.2 A surge current testing

04611.25 Applications

Highlights Section

  • Caller ID devices
  • Line cards
  • Modems
  • Phones
  • Other telecoomunications equipment

04611.25 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04611.25ERTELELINK FUSE 600V RoHS 1.25ARoHS9/26/2000NoPdf IconCoC_RoHS9_04611.25ERPdf IconREACH_SVHC Declaration (Contain)_04611.25ERContainsYes8/3/2009Pdf IconIPC_04611.25ER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.