background-waves

46205000000

Product Status| Activei

46205000000

FUSE 250V SM LEAD FREE .500A | Series: 462
info

The 462 series NANO®2 SMF has time-lag current characteristics with interrupting ratings rated at 250V and 350V. It complies with IEC Publication IEC 60127-4 Universal Modular Fuse-Links.

PropertyValue
Voltage Rating (V)
250
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.43
Resistance (Ω)
0.227
Body
Plastic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-40° to 85°C
Interrupt Amperage 1
150
Interupt Voltage Type ACDC - 4
DC
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
AC
interrupt Amperage (A) - 2
150
interrupt Voltage (V) -2
250
Interupt Amperage 3
100
Interupt Voltage - 4
350
Interupt Voltage - 3
350
Interrupt Voltage Type ACDC - 2
DC
Interupt Amperage 4
100
interrupt Voltage (V) -1
250
  • Heat resistant plastic housing, UL 94 V-0
  • Designed for line or low voltage applications
  • Low Voltage drop
  • Internationally approved
  • High pulse resistance
  • Compaitable with lead-free solders and higher temperature profiles
  • Available with current ratings from 500 mA to 5 A

46205000000 Applications

Highlights Section

  • Lighting ballast
  • AC/DC adaptor primary protection
  • Transformerless AC/DC converter circuits
  • High DC voltage power distribution system

46205000000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
46205000000FUSE 250V SM LEAD FREE .500ARoHS1/14/2004Pb-Free1/1/2009Pdf IconCoC_RoHS10_46205000000Pdf IconREACH201_Declaration_46205000000Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.