background-waves

47606.3

Product Status| Activei

47606.3

FUSE 125V V/FA 2410 NANO ROHS 6.3A | Series: 476
info

The 476 Series NANO subminiature fuse is a 2410 250V-rated, fast-acting fuse specifically designed for primary-side circuit protection of compact 250V applications.

PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
7.5
Resistance (Ω)
0.0126
Body
Ceramic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
100
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
300
interrupt Voltage (V) -2
125
Interupt Amperage 3
10000
Interupt Voltage - 3
86
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
125
Terminations
Silver-Plated Brass Caps/Tin Dipped Silver-Plated Brass
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface Mount Type
  • 250 V rated fast-acting fuse in a 2410 footprint
  • High operating temperature at 125oC
  • IEC Surge Immunity test compliant (3A and above ampere rating only)
  • RoHS compliant

47606.3 Applications

Highlights Section

  • LED Lighting
  • LCD/LED TVs
  • Power Supply Units
  • White Goods

47606.3 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
047606.3MRFUSE 125V V/FA 2410 NANO ROHS 6.3ARoHS2/3/2015NoPdf IconREACH_SVHC Declaration (Contain)_047606.3MRContainsYes2/3/2015
047606.3MRSNFUSE 125V V/FA 2410 NANO SnDp ROHS 6.3ARoHS9/20/2015NoPdf IconCoC_RoHS9_047606.3MRSNPdf IconREACH201_Declaration_with_Pb_047606.3MRSNContainsYes9/20/2015Pdf IconIPC_047606.3MRSN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.