881F

0881070.F

  • Electrical Characteristics
    • Catalog # 0881070.F
    • Body Plastic
    • Nominal Melting I2T (A2sec) 1050
    • Moisture Sensitivity Level Level 1
    • Nominal Cold Resistance (Ohms) 0.00082
    • Opening Fast-Acting (F)
    • Breaking Capacity VDC 1500A @ 75
    • VDC (V) 75
    • Partner ECAD Models 0881070.F
    • Operating Temperature -55° to 100°C