459

0459005.

  • Electrical Characteristics
    • Catalog # 0459005.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 3.9
    • Moisture Sensitivity Level MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65
    • Nominal Cold Resistance (Ohms) 0.0151
    • Opening Very Fast-Acting (FF)
    • VAC (V) 125
    • VDC (V) 125
    • Partner ECAD Models 0459005.
    • Operating Temperature -55° to 125°C