

The 400M Series is an 0603 fast-acting fuse that is best suited for applications that require relatively low resistance. The part is 100% Lead-free, RoHS compliant, and Halogen-free fuse. It is designed to provide over-current protection to circuits that operate under high operating temperatures of up to 150°C.
- Low Resistance
- Fast response to faulty current to ensure over-current protection to sensitive electronic component.
- Operating temperature from -55°C to +150°C;
- 100% Lead-free, Halogen-free and RoHS compliant
400M Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Operating Temperature |
---|
Part Number | Actions | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|
5 | 0.00169 | 0.325 | Ceramic | Level 1 | Fast-Acting (F) | -55° to 150°C | |||
5 | 0.03 | 0.095 | Ceramic | Level 1 | Fast-Acting (F) | -55° to 150°C |
400M Applications
- Burn in test