background-waves

4000025

Product Status| Activei

4000025

| Series: 400M
info

The 400M Series is an 0603 Fast Acting fuse which offers relatively low resistance best suited for application which requires such. The part is 100% Lead-free, RoHS compliant, and Halogen-free fuses designed to provide over-current protection to circuits that operate under high operating temperatures of up to 150°C.

PropertyValue
Voltage Rating (V)
5
Nominal Melting I2T (A2sec)
0.00169
Resistance (Ω)
0.325
Body
Ceramic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Packaging Code
R
Interrupt Voltage Type ACDC - 1
DC
Breaking Capacity VDC
5A
interrupt Voltage (V) -1
5
Vibration
MIL-STD-202F Method 201A
Interrupt Amperage 1
50
Terminations
Silver/Nickel/Tin Plating
  • Low Resistance
  • Fast response to faulty current to ensure over-current protection to sensitive electronic component.
  • Operating temperature from -55°C to +150°C;
  • 100% Lead-free, Halogen-Free and RoHS compliant

4000025 Applications

Highlights Section

  • Burn In Test

4000025 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
4000025

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.