background-waves

40703.5

Product Status| Activei

40703.5

FUSE 32V HIGH I2T 1206 TL 3.5A | Series: 407
info
Littelfuse 407 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperatures up to 150º C and high in-rush currents. The general design ensures excellent temperature stability and performance reliability. This high I2t time lag fuse is designed to have ultra-high in-rush current withstand capability to avoid nuisance fuse open.
PropertyValue
Voltage Rating (V)
32
Nominal Melting I2T (A2sec)
2.26
Resistance (Ω)
0.03
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202 Method 103 Condition D
Terminal Strength
IEC 60127-4
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage 1
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Ultra High I2T value
  • 100% Lead-free ROHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • Operating temperature from -55º C to +150º C

40703.5 Applications

Highlights Section

  • Display
  • Server
  • Computer
  • Printer, Scanner
  • Data Modems
  • Gaming Consoles

40703.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
040703.5WRFUSE 32V HIGH I2T 1206 TL 3.5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.