408

0408005.WR

  • Electrical Characteristics
    • Catalog # 0408005.WR
    • Ampere Rating (A) 5
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 3.4
    • Nominal Cold Resistance (Ohms) 0.013
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Breaking Capacity VDC 50A @ 32
    • Interrupt Current (Max) AMP 50A
    • Operating Temperature -55° to 150°C
    • Partner ECAD Models 0408005.WR