

The 422A is a 250 V rated Wire-in-Air Surface Mount AEC-Q200 Qualified fuse are specifically tested to cater to secondary circuit protection needs of compact auto electronics applications. The wire-in-air design of the 422A Series results in a relatively high I²t in a 2410 size.
* Largely based on Littelfuse internal AEC-Q200 test plan for DC application.
- Operating Temperature from -55° C to 125° C
- 100% Lead-free, Halogen-free and RoHS compliant
- Fast acting
- Meets Littelfuse's automotive qualification*
- Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
- Conforms to EN/IEC 60127-1 and EN/IEC 60127-7
- Conforms to J60127-1 and J60127-7
422A Parts
Filters
Part Number | Actions | Voltage Rating (V) | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Opening | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Voltage Rating (V) | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Opening | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
250 | 250 | 0.611 | 0.0994 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / METI / UKCA / TUV | |||
250 | 250 | 2.85 | 0.0453 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / TUV / UKCA / METI | |||
125 | 125 | 2.09 | 0.0223 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / METI / TUV / CE / UKCA | |||
125 | 125 | 3.6 | 0.0168 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / UKCA / METI / TUV | |||
125 | 125 | 5.9 | 0.0137 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / TUV / METI / UKCA / CE | |||
250 | 250 | 1.62 | 0.0589 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / UKCA / METI / TUV | |||
125 | 125 | 1.29 | 0.0278 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / METI / TUV / UKCA | |||
125 | 125 | 2.82 | 0.0192 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / UKCA / METI / TUV | |||
250 | 250 | 1.09 | 0.0734 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / UKCA / METI / TUV | |||
125 | 125 | 2.4 | 0.0213 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / TUV / METI / CE | |||
250 | 250 | 0.282 | 0.137 | Epoxy Substrate | Fast-Acting (F) | -55° to 125°C | cURus / CE / UKCA / METI / TUV |
422A Applications
- Li-Ion Battery
- LED Lighting Automotive Navigation System
- Battery Management System (BMS)
- Cluster
Series: 422A Resources
AEC-Q200 Rev. E Qualified Fuses from Littelfuse JP
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems (with Japanese subtitles).
AEC-Q200 Rev. E Qualified Fuses from Littelfuse CN
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems (with Chinese subtitles).
AEC-Q200 Rev. E Qualified Fuses from Littelfuse
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems.