422A

42202_5A

  • Electrical Characteristics
    • Catalog # 42202_5A
    • Body Epoxy Substrate
    • Nominal Melting I2T (A2sec) 1.29
    • Nominal Cold Resistance (Ohms) 0.0278
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Partner ECAD Models 42202-5A