Thin Film Chip Fuses

433

  • Electrical Characteristics
    • Catalog # 0433.200
    • Replaced By: 0466.200
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0006
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433.250
    • Replaced By: 0466.250
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.001
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433.375
    • Replaced By: 0466.375
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0028
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433.500
    • Replaced By: 0466.500
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.006
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433.600
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.0131
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433.750
    • Replaced By: 0466.750
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.017
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433.800
    • Replaced By: 0466001.
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.0305
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433001.
    • Replaced By: 0466001.
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.035
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433002.
    • Replaced By: 04661.25 0466002.
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.23
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433003.
    • Replaced By: 046601.5 0466003.
    • VDC (V) 32
    • VAC (V) 32
    • Nominal Melting I2T (A2sec) 0.7
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433004.
    • Replaced By: 04661.75 0466004.
    • VDC (V) 24
    • VAC (V) 24
    • Nominal Melting I2T (A2sec) 1.024
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433005.
    • Replaced By: 0466002. 0466005.
    • VDC (V) 24
    • VAC (V) 24
    • Nominal Melting I2T (A2sec) 1.6
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 0433007.
    • Obsolete: 2005 -03-28
    • VDC (V) 24
    • VAC (V) 24
    • Nominal Melting I2T (A2sec) 3.969
    • Resistance
      (Ω)
      0.0076
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 043301.5
    • Replaced By: 046601.5 0466003.
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.125
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 043302.5
    • Replaced By: 046602.5 0466004.
    • VDC (V) 32
    • VAC (V) 32
    • Nominal Melting I2T (A2sec) 0.5
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet
    • Catalog # 04331.75
    • Replaced By: 04661.75
    • VDC (V) 63
    • VAC (V) 63
    • Nominal Melting I2T (A2sec) 0.15
    • Body Epoxy Substrate
    • Opening Very Fast-Acting (FF)
    • Operating Temperature -55° to 90°C
    • Datasheet