435

04351.75

  • Electrical Characteristics
    • Catalog # 04351.75
    • Ampere Rating (A) 1.75
    • Body Epoxy/Glass Substrate
    • Nominal Melting I2T (A2sec) 0.075
    • Interrupting Rating 35A@32VDC
    • Marking Code Geometric (see datasheet)
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 90
    • Nominal Power Dissipation (W) 0.14198
    • Nominal Voltage Drop (mV) 81.13
    • Nominal Cold Resistance (Ohms) 0.039
    • Opening Very Fast-Acting (FF)
    • Package Size 0402 (1005)