background-waves

0467001.

Product Status| Activei

0467001.

FUSE 32V V/FA HALOGEN FREE 0603 1A | Series: 467
info

The 467 Series Fast-Acting SMF is an ultra small (0603
size) thin-film device designed for secondary protection
of circuits used in space constrained applications such
as hand-held portable electronic devices.This series
is 100% lead-free and meets the requirements of the
RoHS directive. New Halogen-Free 467 Series fuses are
available–to order use the “HF” suffix. See Part Numbering
section for additional information..

PropertyValue
Voltage Rating (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.0212
Resistance (Ω)
0.07
Body
Advanced High Temperature Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
F
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage 1
50
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Complies with electronic industry environmental standards for lead reduction
  • Product is compatible with lead-free solders and higher temperature profiles
  • High performance materials provide improved performance in elevated ambient temperature applications
  • Product is marked on top surface with code to allow amperage-rating identification without testing
  • Low profile for height sensitive applications
  • Flat top surface for pick-and-place operations
  • Element-covering material is resistant to industry standard cleaning operations
  • Mounting pad and electrical performance are identical to Littelfuse 431 and 434 Series products
  • Alloy-based element construction provides superior inrush withstand characteristics (I²t) over ceramic or glass-based 0603 fuse products

0467001. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0467001.NRFUSE 32V V/FA LEAD FREE SLIM 0603 1ARoHS4/23/2003Pb-Free4/23/2003Pdf IconCoC_RoHS10_0467001.NRPdf IconREACH_SVHC Declaration (Contain)_0467001.NRContainsNo
0467001.NRHFFUSE 32V V/FA HALOGEN FREE 0603 1ARoHS4/23/2003Pb-Free4/23/2003Pdf IconCoC_RoHS10_0467001.NRHFPdf IconREACH_SVHC Declaration (Contain)_0467001.NRHFContainsYes1/1/1901Pdf IconIPC_467_HF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.