483

048306.3DR

  • Electrical Characteristics
    • Catalog # 048306.3DR
    • Ampere Rating (A) 6.3
    • Body Epoxy Substrate
    • Nominal Melting I2T (A2sec) 5
    • Nominal Cold Resistance (Ohms) 0.0078
    • Opening Fast-Acting (F)
    • Breaking Capacity VDC 50A @ 65
    • Breaking Capacity VAC 50A @ 32
    • Interrupt Current (Max) AMP 50A
    • Operating Temperature -55° to 125°C
    • Partner ECAD Models 048306.3DR