483

04833.15DR

  • Electrical Characteristics
    • Catalog # 04833.15DR
    • Ampere Rating (A) 3.15
    • Body Epoxy Substrate
    • Nominal Melting I2T (A2sec) 4.8
    • Nominal Cold Resistance (Ohms) 0.048
    • Opening Fast-Acting (F)
    • Breaking Capacity VDC 50A @ 65
    • Breaking Capacity VAC 50A @ 65
    • Interrupt Current (Max) AMP 50A
    • Operating Temperature -55° to 125°C
    • Partner ECAD Models 04833.15DR