

The 806 Series fuse is designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperatures up to 150 °C. Its generic design ensures excellent temperature stability and performance reliability. The high I2t values, typical of the Littelfuse Ceramic Fuse family, ensure high inrush current withstand capability.
- 100% lead-free, RoHS-compliant, and halogen-free
- Designed to provide overcurrent protection in high-current voltage regulator module (VRM) applications
- Maximum operating temperature up to 150º C
- Suitable for both leaded and lead-free reflow/wave soldering
- High current ratings in small size
- High performance materials provide improved performance in elevated ambient temperature application
- Avoids nuisance opening due to high inrush and surge current inherent in the system
806 Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Ampere Rating (A) | Voltage Rating (V) | Resistance (Ω) | Interrupting Rating | Body | Marking Code | Opening | Operating Temperature Max (°C) |
---|
Part Number | Actions | Ampere Rating (A) | Voltage Rating (V) | Resistance (Ω) | Interrupting Rating
| Body | Marking Code | Opening | Operating Temperature Max (°C) | |
---|---|---|---|---|---|---|---|---|---|---|
40 | 36 | 0.0013 | 200A @ 36VDC | Ceramic | 40 | Fast-Acting (F) | 150 | |||
20 | 36 | 0.0029 | 200A @ 36VDC | Ceramic | 20 | Fast-Acting (F) | 150 | |||
25 | 36 | 0.00219 | 200A @ 36VDC | Ceramic | 25 | Fast-Acting (F) | 150 | |||
30 | 36 | 0.00174 | 200A @ 36VDC | Ceramic | 30 | Fast-Acting (F) | 150 |
806 Applications
- Voltage regulator module (VRM) equipment
- Notebook PC
- Dc-dc converter
- Power tool
- Servers