HV

HV250A

  • Electrical Characteristics
    • Catalog # HV250A
    • MIN Sparkover Voltage (V) 2300
    • Nom DC Sparkover (V) 2500
    • Max DC Spark over Voltage 3000
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 3300
    • Capacitance (Co) (pF) 1.2
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 135
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method T&R
    • Replaced By Part Number CG32.5LTR