CG3

CG31.5

  • Electrical Characteristics
    • Catalog # CG31.5
    • MIN Sparkover Voltage (V) 1200
    • Nom DC Sparkover (V) 1500
    • Max DC Spark over Voltage 1800
    • Max Impulse Sparkover Voltage @ 100V/us (V) 2200
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method BULK
    • Partner ECAD Models CG31.5