CG3

CG32.0

  • Electrical Characteristics
    • Catalog # CG32.0
    • MIN Sparkover Voltage (V) 1600
    • Nom DC Sparkover (V) 2000
    • Max DC Spark over Voltage 2400
    • Max Impulse Sparkover Voltage @ 100V/us (V) 3000
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method BULK
    • Partner ECAD Models CG32.0