background-waves

CG33.0

Product Status| Activei

CG33.0

GP S.A. STANDARD 3.0KV NOMINAL | Series: CG3
info

Littelfuse CG3 two electrode high voltage (1.0 - 7.5 KV) devices are designed for surge protection and high isolation applications, and for applications for which bias voltages or signal levels of several hundred volts are normally present.

PropertyValue
VMIN Spark (V)
2400
VNom Spark (V)
3000
VMAX Spark (V)
3600
Max Impulse Sparkover Voltage @ 100V/µs (V)
4500
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
10
Electrodes
2
Failsafe
No
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Vibration
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
RampRate
100
  • Rugged ceramic-metal construction
  • Low capacitance(<1.5 pF)
  • Available in tape-and-reel packaging
  • Available with or without leads

CG33.0 Applications

Highlights Section

  • CRT terminal
  • CATV equipment
  • Antennas
  • Power supplies
  • Medical electronics

CG33.0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CG33.0GP S.A. STANDARD 3.0KV NOMINALRoHS4/15/2006Pb-Free4/15/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.