CG3

CG34.0L

  • Electrical Characteristics
    • Catalog # CG34.0L
    • MIN Sparkover Voltage (V) 3200
    • Nom DC Sparkover (V) 4000
    • Max DC Spark over Voltage 4800
    • Max Impulse Sparkover Voltage @ 100V/us (V) 6000
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 2
    • Failsafe No
    • Partner ECAD Models CG34_0L